Publish your products
SVEA elevförvaring 3 stora 3 små med sockel B120xD40xH72
SVEA elevförvaring 3 stora 3 små med sockel B120xD40xH72
SVEA elevförvaring 3 stora 3 små med sockel B120xD40xH72
    Lekolar

    SVEA elevförvaring 3 stora 3 små med sockel B120xD40xH72

    Classroom storage built as desired and delivered fully assembled. Frames have pre-drilled holes in the side panels / partitions to provide all possible combinations. This frame with base has three large and three small open shelves. & Nbsp; Add doors or drawers as desired and delivered fully assembled. Pupil The storage can also be used completely open. Drawers and doors has a narrow opening that acts postbox and transparent. Material 18mm particleboard laminate. Edging ABS. Frame with legs and plinth should be attached to the wall with the supplied wall brackets. Screw this is not included. Ben, base and wheels function 10 cm in height. Inner space compartment: B37xD38xH18 / 38 cm.
    Technical specification
    • Unique ref.117183
    • Product familySvea
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2021-09-16
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit