Publish your products
SVEA stor dörr 2 höger för förvaring med hjul
SVEA stor dörr 2 höger för förvaring med hjul
SVEA stor dörr 2 höger för förvaring med hjul
SVEA stor dörr 2 höger för förvaring med hjul
    Lekolar

    SVEA stor dörr 2 höger för förvaring med hjul

    Classroom storage built as desired and delivered fully assembled. The door to the frame with wheels. To be used at the bottom of the storage. The door leaves a gap of 1.5 cm acting post boxes and transparent. Covering two compartments. Material 18mm particleboard laminate. Edging ABS. Suitable to put in the bottom of the storage 117 377, 117 376 and 117,375th
    Technical specification
    • Unique ref.120118
    • Product familySvea
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2021-09-16
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit