Publish your products
Fixa krypin grotta 3:2
Lekolar

Fixa krypin grotta 3:2

In a day-to-day life with many activities and changing tempo, places of peace and quiet are needed. FIXA Nest is a place where children can be in their own little world, but still see everything that is going on around them. The readymade FIXA Nest has a 3:2 or 4:2 birch plywood base and a mdf lacquered front, Depth 46 cm. You can also make your own combinations from FIXA storage modules and FIXA storage fronts circle, house or cave. For an extra cozy feel in the nest, you can choose a suitable FIXA mattress and add LED spotlights or LED light loops.
Technical specification
  • Unique ref.120133
  • Product familyFixa Play
  • Product groupKrypin
  • TypeObject (single object)
  • Date of publishing2020-10-29
  • Edition number1
  • Height (mm)790
  • Width (mm)880
  • Depth (mm)460
Related
  • Material mainPlywood
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit