Publish your products
Fixa dockhus 1:2 1 dörr
Lekolar

Fixa dockhus 1:2 1 dörr

FIXA doll houses are readymade modules with a birch plywood base, partially movable shelfs and partitions. The doors are available in 16 different colors. Make the interior extra exciting by putting up small mirrors or decorating the inside with beautifully patterned paper or children’s drawings. An extra exciting element can be to let the children peek in through the windows and try to figure out what is inside. Maybe they can illuminate the inside with a flashlight? Or you can illuminate the shelves inside with LED light loops.

Technical specification
  • Unique ref.120138
  • Product familyFixa Play
  • Product groupDockhus
  • TypeObject (single object)
  • Date of publishing2020-10-29
  • Edition number1
  • Height (mm)790
  • Width (mm)310
  • Depth (mm)460
Related
  • Material mainPlywood
  • Designed inSweden
Classification
  • BIMobject CategoryFurniture - Other

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit