Publish your products
Rörvik picknickbord furu 140x70 H55 cm
Lekolar

Rörvik picknickbord furu 140x70 H55 cm

Rorvik picnic tables are a series of picnic tables in two different heights and five different lengths and a round options. Steel surfaces on the benches going to get painted in four different colors or only galvanized, the painted steel surfaces are first galvanized. Table top in oiled pine. We recommend treatment with water-based wood oil before use outdoors. Repeat the treatment if necessary.
Specification
  • Rörvik picknickbord är en serie picknickbord i två olika höjder och fem olika längder samt ett runt alternativ. Stålytorna på bänkarna går att få lackerade i fyra olika färger eller enbart varmförzinkat, de lackerade stålytorna är först varmförzinkade. Bordsskiva i oljad furu. Vi rekommenderar behandling med vattenbaserad träolja innan användning utomhus. Upprepa behandlingen vid behov.

Technical specification
  • Unique ref.129681
  • Product familyRörvik
  • Product groupOutdoor Table
  • TypeObject (single object)
  • Date of publishing2021-05-24
  • Edition number1
  • Height (mm)550
  • Width (mm)700
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit