Publish your products
Jungle Activity Tower 3227
Jungle Activity Tower 3227
    Lekolar

    Jungle Activity Tower 3227

    Activity Tower with music panel, educational panels, climbing wall, climbing net and two slides. See product sheet for material specification and additional information.

    Technical specification
    • Unique ref.134252
    • Product familyJungle
    • Product groupPlayground
    • TypeAssembly (multiple objects)
    • Date of publishing2022-01-04
    • Edition number1
    • Height (mm)5090
    • Width (mm)5300
    • Depth (mm)3690
    Classification
    • BIMobject CategoryLandscaping - Playground

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit