Publish your products
Matte sh 65 cm small seat
Lekolar

Matte sh 65 cm small seat

Student chair Matte is available in several colors, both on the stand and seat / back. It is also available in several sizes to suit most ages. Chairs without wheels have sound-absorbing pads for a quieter noise environment. Both seat and back are made of durable high-pressure laminate. Standard colors student chair Matte is assembled by Lekolar and can therefore be delivered quickly.
Technical specification
  • Unique ref.30974
  • Product familyMatte
  • Product groupChair
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)990
  • Width (mm)431
  • Depth (mm)525
Related
  • Material mainLaminate
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)5.3
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit