Publish your products
Section sofa Liner 1200 incl fabric
Section sofa Liner 1200 incl fabric
Section sofa Liner 1200 incl fabric
Section sofa Liner 1200 incl fabric
Section sofa Liner 1200 incl fabric
    Lekolar

    Section sofa Liner 1200 incl fabric

    Connectable. Dimensions: 120x75x124 cm. Seat height 46 cm. Seat depth 46 cm. Cold foam. Silver lacquered stand, RAL 9006. Clad back. Upholstered in standard fabric X2.
    Technical specification
    • Unique ref.31309
    • Product familyLiner
    • Product groupSofa
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)1240
    • Width (mm)1200
    • Depth (mm)750
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit