Publish your products
Sofa Platinum 2-seat incl fabric
Sofa Platinum 2-seat incl fabric
Sofa Platinum 2-seat incl fabric
Sofa Platinum 2-seat incl fabric
    Lekolar

    Sofa Platinum 2-seat incl fabric

    Removable fabric on cushions. Stand in stainless steel. Dimensions: L132xW75xH79 cm. Seat depth 52 cm. Seat height 44 cm. Cold foam. Nozagbotten. Upholstered in standard fabric X2.
    Technical specification
    • Unique ref.31335
    • Product familyPlatinum
    • Product groupSofa
    • Date of publishing2020-12-02
    • Edition number1
    • Height (mm)790
    • Width (mm)1320
    • Depth (mm)750
    Classification
    • BIMobject CategoryFurniture - Sofas

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit