Publish your products
Sofa Tor 3-seat grey
Lekolar

Sofa Tor 3-seat grey

Dimensions: 200x82 cm. Seat height 44 cm. Seat depth 53 cm. Available in blue, gray and red. Fabric with durability 50,000 turns Martindale. Cold foam cushions, with nozag bottom. Legs in black painted birch. Detachable fabric in polyester which is washed at 30 ° C.
Technical specification
  • Unique ref.32023
  • Product familyTor
  • Product groupSofa
  • Date of publishing2020-12-02
  • Edition number1
  • Width (mm)2000
  • Depth (mm)820
Classification
  • BIMobject CategoryFurniture - Sofas

Region availability

Europe
Denmark
Finland
Norway
Sweden

Similar products