Publish your products
12:38 HT 120x80 cm
Lekolar

12:38 HT 120x80 cm

Our student desks 12:38 fits in at all provides occasions. You can get 12:38 in a variety of colors, both laminate and stands. Laminate is a coating that provides an impact and scratch resistant surface. The laminate is easy to keep clean and is both heat and water resistant. Getting 12:38 with soft rounded corners are also now possible. Adjustable feet to get the best feel and quality. Standard colors are delivered quickly from our central warehouse in Osby.
Technical specification
  • Unique ref.32169
  • Product family12:38
  • Product groupTable HT
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Height (mm)720
  • Width (mm)1200
  • Depth (mm)800
Related
  • Material mainLaminate
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit