Publish your products
Audimin
Audimin
    Lekolar

    Audimin

    Audim consists of a chassis and various seat cushions. Seating for 21 children. Equipped with wheels. Overall Dimensions (WxDxH): 118 x 72.8 x 79.7 cm. Two seat levels. Trays in the body for the storage of seat lashes. Aura fabric upholstery and seat cushions (3 pcs big, color Margarita, 3 pcs medium, color Plum, 9 pcs small, color for the Forest) in standard colors. The upholstery fabric is a dirt repellent, ultra-hardwearing Aura UV fabric. 100% polyester. 100,000 Martindale, UV Protection, Waterproof, Antimicrobial Treatment. Fire rating EN 1021-1, SL1.
    Technical specification
    • Unique ref.89724
    • Product familyAudimax
    • Product groupBench
    • TypeObject (single object)
    • Date of publishing2017-10-25
    • Edition number1
    • Height (mm)797
    • Width (mm)1180
    • Depth (mm)728
    Related
    • Material mainWood
    • Material secondaryFabric
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit