Publish your products
RQ 160 LED P
RQ 160 LED P
RQ 160 LED P
RQ 160 LED P
RQ 160 LED P
RQ 160 LED P
    Archived

    RQ 160 LED P

    Specification:
    RQ 160 LED P is a new line of round luminaires. The construction, designed from scratch, introduces new solutions ensuring excellent lighting parameters. The body is made of plastic, therefore it is characterized by low weight. The diffuser provides excellent light transmission. The integrated LED module guarantees low power consumption and all the advantages of modern LED light sources.

    Application:
    Recessed-mounted luminaire with the possibility of flush mounting in modular ceilings and in plasterboard ceilings (using plasterboard recessing kit) is especially recommended for offices, spacious corridors and public spaces.

    Technical parameters:
    • Ingress protection: IP44/20
    • Impact resistance: IK08
    • Nominal power [W]: 17.00 - 21.00
    • Luminous flux [lm]*: 1700 - 2900
    • Colour temperature [K]: 4000; 3000
    • Colour rendering index: >80
    • Electrical protection class: I
    • Energy efficiency class: A+; A
    • Material of the body: ABS
    • Colour of the body: white
    • Diffuser material: PC
    • Optics: lens
    • Beam angle [°]: 110; 115; 75
    • Mounting version: recessed
    • Working temperature [°C]: from -20 to +35
    • Technical Warranty: 5

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.rq-160-led-p
    • Product familyRQ 160
    • Product groupRECESSED
    • TypeObject (single object)
    • Date of publishing2021-04-29
    • Edition number1
    • Width (mm)162
    • Depth (mm)70
    Related
    • Material mainABS
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)0.27
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit