Publish your products
SQ 600
SQ 600
SQ 600
SQ 600
    Archived

    SQ 600

    4.8 out of 5 stars4.8(6 reviews)

    Specification:
    SQ 600 LED is a new line of square luminaires. The construction, designed from scratch, introduces new solutions ensuring excellent lighting parameters. The body is made of plastic, therefore it is characterized by low weight. The diffuser provides excellent light transmission.The integrated LED module guarantees low power consumption and all the advantages of modern LED light sources.

    The luminaire is available in 2 versions:
    • with OPAL diffuser - providing soft light;
    • with PRM diffuser - with higher luminous efficiency and low glare UGR <19 (18W, 24W, 32W versions).

    Available options:
    • RCR sensor - a sensor used to detect movement; uses microwaves for detection (active sensor),
    • control in the DALI standard,
    • CORRIDOR corridor function (RCR + DALI).

    The ingress protection- depends on the method of installation:
    • surface mounted - IP20,
    • flush-mounted - IP44/20.

    Application:
    Surface-mounted luminaire with the possibility of flush mounting in modular ceilings and in plasterboard ceilings (using plasterboard recessing kit) is especially recommended for offices, spacious corridors and public spaces.

    Technical parameters:

    • Ingress protection: IP20
    • Nominal power [W]: 18.00 - 73.00
    • Luminous flux [lm]*: 2650 - 10907
    • Colour rendering index: >80
    • SDCM: ≤ 5; ≤ 3; <3
    • Energy efficiency class: A+; A; A++
    • Material of the body: ABS
    • Diffuser material: PS
    • Diffuser type: OPAL; PRM
    • Mounting version: surface mounted; recessedmounted in modular ceilingpossible
    • Dimensions [mm]: 592/592/44;

    *Tolerance +/- 10%

    Technical specification
    • Unique ref.sq-600
    • Product familyOFFICE LIGHTING
    • Product groupSURFACE MOUNTED
    • TypeObject (single object)
    • Date of publishing2021-04-29
    • Edition number1
    • Height (mm)592
    • Width (mm)592
    • Depth (mm)44
    Related
    • Material mainABS
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)1.9
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit