Publish your products
LVC Model - TM-5125-LF - Emergency Mixing Valve for Master Distribution Supply with Override Protection
Archived

LVC Model - TM-5125-LF - Emergency Mixing Valve for Master Distribution Supply with Override Protection

>DURA-trol® solid bimetal thermostat directly linked to valve porting >DURA-trol® is highly responsive and cannot be damaged by extremes in temperature >Primary valve can be set to the correct temperature for the application. >Locking temperature regulator to prevent accidental movement set for 85ºF (29ºC) >Primary mixing valve will close down on failure of cold water supply >Primary Mixing Valve with special internal cold water bypass capable of 40 GPM (151 l/min) @ 30 PSI (2.1 Bar) upon failure of hot water supply >Adjustable high temperature limit stop set for 90ºF (32ºC) >Dial thermometer (range 0 to 140°F, -10 to 60°C) >Union angle checkstops with strainers on inlets >Stainless steel bellows thermostat is factory locked @ 90°F, 32°C(adjustable from 40°F to 100°F, 4°C to 32°C) to allow cold water to enter the outlet side of the Primary mixing valve. >Rough bronze finish >Mounted in stainless steel cabinet with hinged door and cylinder lock
Technical specification
  • Unique ref.tm-5125-lf-ststl-exp
  • Product familyMixing Valves for Liquid Services
  • Product groupEmergency Mixing Valves
  • TypeObject (single object)
  • Date of publishing2016-02-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit