Publish your products
DJ Door Lock Jackshaft Operator - Logic 5.0
LiftMaster

DJ Door Lock Jackshaft Operator - Logic 5.0

Nothing compares to the strength and smarts of LiftMaster industrial-duty commercial door operators. Customizable to any environment, these are must-have openers for the toughest workplaces.

  • For shopping malls and cafeterias. Includes floor-level chain hoist for manual lifting of smaller/lighter doors/grilles.
  • Rated duty cycle: 25 per hour; Up to 90 cycles per day.
  • Internal doorlock sensor prevents damage by restricting door activation while door is locked.
  • Wall or hood mounts for rolling doors/grilles and sectional overhead doors with vertical high lift.

FEATURES

Business Connectivity

Monitor and Control - myQ® technology enables monitoring and control of the operators through a mobile app.

Real-time alerts - Indicate the status of doors via email.

Business Safety and Security

Safety Standards - Meets UL 325 Safety Standards.

Commercial Safety Sensors - Protect people and vehicles with safety sensors and accessories that stop the door from closing on obstructions.

Timer to Close - Integrated timer-to-close programmable from 5 to 60 seconds in 5-second increments. Allows for timed automatic door closure after the door reaches the full open position.

Security+ 2.0® - Safeguard facility access with Security + 2.0 technology, opening for registered devices only.

Commercial Power

Multiple Power Options - Available in 1/2, and 3/4 HP

Dual Voltage Connections - Single-phase: 115V and 230V, 3-phase:  208V, 230V and 460V, Discrete model:  575V

Customizable Voltage - To meet job requirements

Technical specification
  • Unique ref.dj-door-lock-jackshaft-operator
  • Product familyCommercial Door Operators
  • Product groupIndustrial-Duty Series
  • TypeObject (single object)
  • Date of publishing2021-05-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inMexico
Classification
  • BIMobject CategoryDoors - Openers
  • IFC classificationOpening Element
  • ETIM CodeEC000367
  • ETIM NameElectrical door opener
  • UNSPSC nameDoor openers
  • UNSPSC code30171512
  • Uniclass 2015 CodePr_75_30_23_33
  • Uniclass 2015 DescriptionGarage door operators
  • CSI MasterFormat 2014 Code08 71 13
  • CSI MasterFormat 2014 TitleAutomatic Door Operators
  • OmniClass Number23-17 19 11 31
  • OmniClass TitleAutomatic Door Controls and Operators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit