Publish your products
LJ8950W Light-Duty Commercial Jackshaft Door Operator for Rolling Doors
LJ8950W Light-Duty Commercial Jackshaft Door Operator for Rolling Doors
    LiftMaster

    LJ8950W Light-Duty Commercial Jackshaft Door Operator for Rolling Doors

    LiftMaster’s ® Custom Solutions are integrated packages, assuring seamless integration of a motorized Commercial Door System. The combination of advanced technology, features and accessories provided by LiftMaster simplifies the process of determining the best solution to meet your specific automatic door operator application.

    Ideal for applications with limited hourly cycles, LiftMaster light-duty commercial door operators are strong, powerful and highly reliable.

    • For smaller, lighter rolling doors and grilles.
    • Rated duty cycle: Maximum 10 cycles per hour; Fewer than 25 cycles per day.
    • Wall mount on small rolling doors and grilles. 
    FEATURES

    Business Connectivity

    Monitor and Control - myQ Smart Facility Access is a cloud-based software solution that delivers real-time data and analytics to a commercial facility. 

    myQ Dock Management - Analyze the load, turn and dwell time at each dock in the facility and make data-driven decisions that allow you to maintain insight from the perimeter to the dock space. 

    Real-time Alerts - Stay up-to-date and in control of facility access points with real-time notifications to help improve efficiency and productivity while reducing expenses.


    Business Safety and Security

    Safety Standards - Meets UL 325 Safety Standards.

    Commercial Safety Sensors - Protect people and vehicles with safety sensors and accessories that stop the door from closing on obstructions.

    Security+ 2.0® - Safeguard facility access with Security + 2.0 technology, opening for registered devices only.

    Commercial Power

    Current Rating - 120V AC, 60Hz Voltage, 1.5A Current Rating

    UL® Listed

    Reduce Maintenance - Extend hardware life and reduce maintenance with smooth start/stop operation.

    Ensure Access - Ensure access to the facility when the power's out by adding Battery Backup (485LM, optional accessory)

    Technical specification
    • Unique ref.lj8950w-jackshaft-door-operator
    • Product familyCommercial Door Operators
    • Product groupLight-Duty Series
    • TypeObject (single object)
    • Date of publishing2021-05-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationOpening Element
    • ETIM CodeEC000367
    • ETIM NameElectrical door opener
    • UNSPSC nameDoor openers
    • UNSPSC code30171512
    • Uniclass 2015 CodePr_75_30_23_33
    • Uniclass 2015 DescriptionGarage door operators
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit