Publish your products
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
Rafter bracket with clips for half round gutter 150
    Lindab
    Archived

    Rafter bracket with clips for half round gutter 150

    The long rafter bracket with clips is used on the roof pitch under the roof material and bended at the construction site to the right degrees to create a good slope for the gutter. This product is made of powder coated galvanized steel in 5mm thickness. The powder is carefully developed to have perfect match to the precoated material and no difference in design will occur. According to applicable European Norms (EN 1462:2005) all brackets for rainwater systems need to be classified according to load bearing capacity. The EN norm has two load Classes H (750 N) and L (500 N). The adjustable fascia bracket KLK is tested and approved according to this norm with result within class H (high load capability).
    Technical specification
    • Unique ref.k16-150
    • Product familyRainwater System
    • Product groupHalf Round System
    • TypeObject (single object)
    • Date of publishing2018-02-25
    • Edition number2
    • Width (mm)150
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 DescriptionGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 33
    • OmniClass TitleRoof Gutters
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit