Publish your products
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
Adjustable fascia bracket for half round gutter 125
    Lindab
    Archived

    Adjustable fascia bracket for half round gutter 125

    The adjustable fascia bracket has an innovative click function in the front. The bead of the half round gutter will hide the front of the bracket and the result will be a smooth and firm installation. The bracket is perfect when the slope of the fascia board is not vertical. It’s adjustable against a slope fascia with fixed positions for different slopes: 7, 14, 18, 22, 27, 38 and 45 degrees. A faster installation – both time and money saving. This product is made of precoated galvanized steel in 1,0mm thickness. Because of the high quality steel it will age in the same way as all the other products in the system and no difference in design will occur. According to applicable European Norms (EN 1462:2005) all brackets for rainwater systems need to be classified according to load bearing capacity. The EN norm has two load Classes H (750 N) and L (500 N). The adjustable fascia bracket KLK is tested and approved according to this norm with result within class H (high load capability).
    Technical specification
    • Unique ref.klk-125
    • Product familyRainwater System
    • Product groupHalf Round System
    • TypeObject (single object)
    • Date of publishing2018-02-25
    • Edition number2
    • Width (mm)125
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRain gutters and accessories
    • UNSPSC code301517
    • Uniclass 2015 CodePr_65_50_35
    • Uniclass 2015 DescriptionGutters and accessories
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 33
    • OmniClass TitleRoof Gutters
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit