Publish your products
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
3.5" LUNA LED Adjustable Recessed Fixture
    Liteline

    3.5" LUNA LED Adjustable Recessed Fixture

    Thisis a 12 watt 3.5" adjustable recessed light fixture for residential and light commercial applications. It is a high-performance, easy-to-install downlight solution that offers good light output, energy-efficiency, and streamlined design. Suitable for WET locations.

    Black, White, Brushed Nickel, Oil Rubbed Bronze
    5-position Color Selectable Switch
    Round, Square, or 2-light Multiple, and 3-light Multiple

    Specification
    • Application Ceiling Recess Mount

      Approved Location Wet / Insulated Ceilings

      Beam Angle 38°

      CCT (color selectable)

      2700 K / 3000 K / 3500 K /4000 K / 5000 K

      Certification cETLus

      Class II Yes

      Color BK / BN / OB / WH

      CRI 90+

      Dimming Yes

      Dimming Tech Forward/reverse-phase

      TRIAC/ELV

      Energy Star Yes

      Hole Cut Ø 3 5⁄8" (92mm)

      Input 100-135V AC, 50 / 60Hz

      Lumens Up to 957

      Lumens per Watt Up to 84

      Power Factor >0.90

      Projected Life 70% @ 50,000 hrs

      Warranty Lifetime

      Wattage 12W

    Technical specification
    • Unique ref.3-5-luna-led-adjustable-recessed-fixture
    • Product familyDownlights
    • Product groupLUNA
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States