Publish your products
KLICK: Custom Architectural Track System
KLICK: Custom Architectural Track System
KLICK: Custom Architectural Track System
KLICK: Custom Architectural Track System
KLICK: Custom Architectural Track System
KLICK: Custom Architectural Track System
    Liteline

    KLICK: Custom Architectural Track System

    KLICK is a modular and linear track lighting system that can be used to create an elegant and flexible design using seamless corner integration, allowing you to create rectilinear designs on any plane. The perfect combination of track and LED fixtures, Klick modules easily snap in and out of the Klick powered track to provide your space with the ultimate flexibility.

    The track is available in black, while side panels are available in black or white, and can be mounted using trimless adapters, surface mount, recessed, suspended or ganged in parallel. The ability to incorporate right angle, inside and outside corner pieces allows for the creative mind to wander into creating the most architectural of designs.

    Specification
    • Mounting Options: Recessed / Surface / Trimless / Suspended / Double Wide gang

      Approved Location Dry / Indoor

      Certification cETLus

      Max. Op. Temp. 40°C (104°F)

      Min. Start Temp. -10°C (14°F)

      Primary Voltage 24V DC

      Warranty 3 Years

    Technical specification
    • Unique ref.custom-architectural-track-system
    • Product familyTrack
    • Product groupCustom Track
    • TypeObject (single object)
    • Date of publishing2025-08-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 00
    • OmniClass TitleElectrical Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit