Publish your products
L-TEC Bord
Lithonplus

L-TEC Bord

There is a German product description. Please change the language for this information.

Specification
  • There is a German product description. Please change the language for this information.

Technical specification
  • Unique ref.l-tec-bord
  • Product familyflooring
  • Product groupKerbstones
  • TypeBuilding Material
  • Date of publishing2025-03-11
  • Edition number1
  • Height (mm)30
  • Width (mm)99
  • Depth (mm)12
Related
  • Material mainConcrete
  • Weight Net (Kg)83
Classification
  • BIMobject CategoryBuilding Materials - Bricks & Blocks

Region availability

Europe
Austria
France
Germany
Poland
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit