Publish your products
Fitting Cabinet VUK
LK

Fitting Cabinet VUK

LK Universal pipes, PEX and PAL, can be used for both radiator and floor heating as well as tap water and cooling. The Universal system has been tested and approved in accordance with the market's toughest regulations and test methods, namely the building regulations of the Swedish Board of Housing, Building and Planning, the Nordtest method and continuous hygienic tests according to the European standard EN 21003. The universal system contains a wide range of pipes, installation components, installation cabinets, manifolds, fittings, and valves. In many cases, we can offer prefabricated solutions to facilitate your installation work.
Specification
  • The cabinets are manufactured from powder coat painted sheet steel, colour white RAL 9016. All cabinets are NT VVS 129 approved. LK Manifold cabinet UNI can be recessed into a wall; use LK Frame/hatch UNI INB for this type of installation. LK Manifold cabinet UNI can also be mounted onto wall; use LK Frame/hatch UNI UTV for this type of installation together with LK Base UNI. When LK Manifold Cabinet UNI 550 is installed in a ceiling, use LK Frame/hatch UNI 550 TAK. NOTE! The manifold cabinet, frame/hatch and base are separate items and must be ordered individually. The cabinet is intended for 2 pcs LK Manifolds with max number of outlets as shown in table. The brackets for the manifolds are supplied in the cabinet. The brackets are easily repositioned to connect pipes from below or above. A complete LK Drainage bend is supplied for passage through a wall with a leakage indicator from the manifold cabinet. A protective bag for covering the cabinet during construction period is included. NOTE! In cases were a feed pipe is drawn inside the cabinet, the maximum number of outlets may be reduced. To maximize the number of outlets in the manifold cabinet the cold tap water pipe should be placed on the left side in the cabinet and serve the lower manifold. The hot tapwater pipe should be placed on the right side and connected to the upper manifold.
Technical specification
  • Unique ref.1876498
  • Product familyLK Universal
  • Product groupCabinets
  • TypeObject (single object)
  • Date of publishing2019-02-26
  • Edition number1
  • Height (mm)250
  • Width (mm)250
  • Depth (mm)70
Related
  • Material mainMetal
  • Material secondaryPolyester
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)2.2
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationFurnishing Element
  • UNSPSC nameDoors for heating equipment
  • UNSPSC code40101832
  • Uniclass 2015 CodeSs_60_40_37
  • Uniclass 2015 DescriptionHeating systems
  • OmniClass Number23-33 15 00
  • OmniClass TitleHVAC Heating Units

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
San Marino
South Korea
United States
Rwanda
Serbia
Sri Lanka
Saint Helena
Slovakia
Syria
São Tomé and Príncipe
Slovenia
Taiwan
Senegal
Spain
Tajikistan
Seychelles
Svalbard and Jan Mayen
Thailand
Sierra Leone
Sweden
Türkiye
Somalia
Switzerland
Turkmenistan
South Africa
Ukraine
United Arab Emirates
South Sudan
United Kingdom
Uzbekistan
Sudan
Vatican City
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit