Publish your products
Logitech Rally Camera - PTZ Conference Camera
Logitech Rally Camera - PTZ Conference Camera
Logitech Rally Camera - PTZ Conference Camera
Logitech Rally Camera - PTZ Conference Camera
Logitech Rally Camera - PTZ Conference Camera
Logitech Rally Camera - PTZ Conference Camera
    Logitech

    Logitech Rally Camera - PTZ Conference Camera

    Rally Camera

    Premium PTZ camera with Ultra-HD imaging system and automatic camera control

    Specification
    • Part Number

      • 960-001226

      Dimensions

      Rally Camera

      • Height: 7.19 in (182.5 mm)
      • Width: 5.98 in (152 mm)
      • Depth: 5.98 in (152 mm)

      Rally Camera Power Splitter

      • Height: 0.84 in (21.4 mm)
      • Width: 3.19 in (81 mm)
      • Depth: 2.38 in (60.5 mm)

      Rally Camera Mounting Bracket

      • Height: 3.46 in (88 mm)
      • Width: 4.33 in (110 mm)
      • Depth: 6.69 in (170 mm)

      USB 3.0 cable

      • 7.2 ft (2.2 m)

      Power Adapter Cable

      • 9.8 ft (3 m)

      Technical Specifications

      Camera

      • Ultra-HD imaging system supports
        • 4K, 1440p, 1080p, 900p, 720p, and SD at 30fps
        • 1080p, 720p at 30fps and 60 fps
      • Smooth motorized pan, tilt and zoom
      • Pan: ±90°
      • Tilt: +50° / -90°
      • 15X HD zoom
      • Field of View
        • Diagonal: 90°
        • Horizontal: 82.1°
        • Vertical: 52.2°
      • Autofocus
      • 3 camera presets
      • Kensington security slot
      • Video mute/unmute LED indicator
      • Standard tripod thread

      RIGHTSENSE TECHNOLOGIES

      • RightLight with Wide Dynamic Range (WDR)
      • RightSight automatic camera control 1Please see RightSight Availability for details.

      Remote Control

      • RF remote control (line of sight not required)
      • CR2032 battery (included)

      Cables / Power

      • AC Power adapter with regional plugs
      • Power cable (9.8 ft / 3 m)

      MOUNT

      • Invertible wall mount with power splitter bay and cable management

      COMPATIBILITY AND CERTIFICATIONS

      • Plug-and-play USB connectivity
      • Certified for Skype® for Business and Microsoft® Teams
      • Zoom® Certified
      • Fuze® Certified
      • Cisco® compatible
      • Compatible with Google Hangouts Meet™, BlueJeans®, BroadSoft®, GoToMeeting®, Vidyo®, and other video conferencing, recording, and broadcasting applications that support USB cameras

      Warranty Information

      2-Year Limited Hardware Warranty

      California Warnings

      • WARNING: Proposition 65 Warning
    Technical specification
    • Unique ref.logitech-rally-camera-ptz-conference-camera
    • Product familyVideo Conferencing Cameras
    • Product groupPTZ Conference Camera
    • TypeObject (single object)
    • Date of publishing2026-09-23
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories