Publish your products
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
Logitech Sight - Tabletop Multi‑Camera Meeting Sensor
    Logitech

    Logitech Sight - Tabletop Multi‑Camera Meeting Sensor

    Logitech Sight

    Tabletop companion camera with intelligent multi-participant framing. Get the best front-and-center view of the room, from anywhere.


    TAKE A SEAT AT THE TABLE

    AI-powered meeting room camera that helps remote attendees feel like they’re actually seated at the table.


    FRONT AND CENTER

    Add a tabletop perspective to your front-of-room camera to deliver a better, more inclusive hybrid meeting experience.


    TWO VIEWPOINTS. A BETTER PERSPECTIVE.

    A new approach combines Sight at the table with the front-of-room video bar to show the best angle of meeting room interactions.


    CLEAR AUDIO. CLEAR VIDEO. CLEAR CONTROLS.

    With 4K cameras and 7 beamforming mics, Sight captures conversation and nonverbals clearly. Indicator lights and privacy shade allow for clear signaling and status control.

    Specification
    • Part Number

      • Graphite : 960-001510
      • White : 960-001503

      Dimensions

      Table-mounted

      • Height: 11.77 in (299 mm)
      • Width: 6.65 in (169 mm)
      • Depth: 6.65 in (169 mm)

      Grommet-mounted

      • Height: 11.46 in (291.2 mm)
      • Width: 3.68 in (93.4 mm)
      • Depth: 3.68 in (93.4 mm)
      • Grommet hole 25 mm or larger

      Weight: 3.3 lbs (1.5 kg)

      Technical Specifications

      Video Platform Compatibility

      • Integration and feature compatibility will vary by platform. For more details, see www.logitech.com/prosupport/sight-compatibility.

      General Specifications

      • Built-in Components
        • 7 beamforming microphones, dual lens camera, Logitech Collab OS platform
      • Device Management
        • Logitech Sync
      • Camera
        • Sensor resolution: 4K
        • Zoom: X1
        • Horizontal Field of View: 315°
        • Vertical Field of View: 97°
        • Diagonal Field of View: 180°
        • Focal Length: 0.07 in (1.87 mm)
        • Depth of Field: 19.69in (50 cm)-16.41ft (5 m)
        • Frame Rate (max): 60 fps
      • Microphone Specifications
        • Beamforming Elements: 7 omnidirectional digital MEMS microphones forming six adaptive acoustic endfire beams
        • Pickup Range: 7.55 ft (2.3 m) radius
        • Microphone Type: digital MEMS microphones with 72 dB SNR and 130 dB AOP, dirt and water resistant to IP57 spec
        • Frequency Response: 90Hz – 16 kHz
        • Sensitivity: >-36 dBFS +/-1 dB @ 1 Pa
        • Audio processing: AEC (Acoustic Echo Cancellation), Machine Learning VAD (Voice Activity Detector)
        • Noise suppression: Artificial Intelligence Machine Learning to attenuate both stationary and non-stationary noises
        • Additional mic pods
          • Rally Bar: Supports up to 3 Mic Pods and 2 Mic Pod Hubs
          • Rally Bar Mini: Supports up to 2 Mic Pods and 2 Mic Pod Hubs
          • Rally/Rally Plus: Supports up to total of 6 Mic Pods and/or Mic Pod Hubs

      ENVIRONMENTALS

      • Operating Temperature: 0 to 40°C @ 10% - 90% RH (Non-condensing)
      • Storage Temperature: -40 to 70°C @ 10% - 90% RH (Non-condensing)

      Warranty Information

      Standard: 2-year limited hardware warranty included

      Extended: Additional one- and three-year extended warranties available at the time of hardware purchase.

      Contact your reseller for availability.

    Technical specification
    • Unique ref.logitech-sight-tabletop-multi-camera-meeting-sensor
    • Product familyRoom Occupancy & Environmental Sensors
    • Product groupMulti‑Camera Tabletop Sensor
    • TypeObject (single object)
    • Date of publishing2026-08-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Security, Cameras & Accessories