Publish your products
KIT CONNECTA “RG” DN50 > DN32
Lovato

KIT CONNECTA “RG” DN50 > DN32

KIT CONNECTA “RG” DN50 > DN32 reducers
Specification
  • KIT CONNECTA “RG” DN50 > DN32 Reduction and adaptation kit from DN50 modular header to DN32 distribution module. Made in steel S235 painted with epoxy powder, complete with flanges DN50 PN10 - 4 holes and insulation in Trocellen C080 RN2, thickness 30 mm λ 0,034 W/mk on the primary side. Secondary side made in brass G2" connections with nuts. Screw and gaskets kit included
Technical specification
  • Unique ref.KIT-CONNECTA-RG-DN50-DN32
  • Product familyHERCULES
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2020-04-30
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26

Region availability

Europe Asia South America Oceania Africa
Åland Islands
Armenia
Argentina
Australia
Algeria
Albania
Azerbaijan
Brazil
New Zealand
Morocco
Andorra
Bahrain
Uruguay
South Africa
Austria
China
Tunisia
Belarus
Georgia
Belgium
Kazakhstan
Bosnia and Herzegovina
Kyrgyzstan
Bulgaria
Lebanon
Croatia
North Korea
Cyprus
Saudi Arabia
Czech Republic
South Korea
Denmark
Türkiye
Estonia
United Arab Emirates
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit