Publish your products
(AD) LSI Abolite® Angled Reflector - Wall Mount Exterior

(AD) LSI Abolite® Angled Reflector - Wall Mount Exterior

Create the indoor and outdoor architectural experience your project needs. Blending together a variety styles, shapes and finishes to compliment a myriad of architectural building designs, the Abolite RLM Series provides the performance, illumination tools, and possibilities you need through aesthetic appeal, design integrity and extensive product flexibility. LSI and Abolite — the names you trust for high-quality, high-performance RLM lighting solutions.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-ad_out_wm
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2023-01-16
  • Edition number1
  • Height (inches)13.5
  • Width (inches)11
  • Depth (inches)5.15
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)2.5
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameWall fixture
  • UNSPSC code39111503
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States