Publish your products
(EGA) Advantage - Parking Garage Fixture

(EGA) Advantage - Parking Garage Fixture

The Advantage Series Enclosed and Gasketed luminaire is the commercial-grade LED fixture to help budget-minded facility managers optimize illumination in a variety of applications enhancing safety and lowering energy costs. With it’s compact design, the EGA is easily installed and delivers outstanding light output in an enclosed unit at an affordable price point. The proprietary lens is impact-resistant additive and provides high lumen output with soft, reduced brightness.

Ideal Applications: Cold-storage warehousing, industrial facilities, retail stores, garden centers, and food service

Technical specification
  • Unique ref.lsi-ega_out_garage
  • Product familyOutdoor Lighting
  • Product groupGarage
  • TypeObject (single object)
  • Date of publishing2023-01-22
  • Edition number1
  • Height (inches)4.13
  • Width (inches)6.77
Related
  • Material mainSteel
  • Material secondaryPolycarbonate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit