Publish your products
(PST/PST LG) Peak Series Strip Lighting
(PST/PST LG) Peak Series Strip Lighting
(PST/PST LG) Peak Series Strip Lighting

    (PST/PST LG) Peak Series Strip Lighting

    The Peak Series Strip showcases versatility and creativity in ease and functionality. The Peak strip is available in a standard version (PST) with diffuse lens options for maximum light output and energy efficiency or in a Low Glare version (PST LG) that focuses on visual comfort and targeted illumination.

    Standard Lens

    Delivering up to 166 lumens per watt, the PST is available with 5 different lens or optic choices to cater light distribution where its needed most. Access to the electronics is tool-less for a quick and easy installation experience.

    Low Glare

    LSI provides unmatched visual comfort with linear solution that is industry low unified glare rating of 8. The PST LG proves that functional lighting doesn’t have to sacrifice aesthetic value with a clean, modern look.

    It’s not just lighting—it’s an investment in a brighter, more efficient, and more productive industrial environment.

    Ideal Applications: Warehouse lighting, storage areas, retail stores, convenience stores

    Specification
    • Both versions feature the following:

      • 3 standard finishes (Gloss White, Black, or Metallic Silver)
      • Mounting options include adjustable cable kits, surface mount, or pendant mount
      • Continuous run options
      • Optional 10kV surge protection
      • 10W emergency battery options (in 4ft and 8ft)

      PST standard units feature the following:

      • Efficacy up to 166 lumens per watt
      • Choose from 5 different lens options
      • No lens for highest lumen output
      • Acrylic curved or flat diffuse for highest lens output
      • Polycarbonate diffuse lenses for high impact protection
      • Acrylic asymmetric or narrow optic for specific focus areas
      • 3000K, 3500K, 4000K, 5000K in 80 or 90 CRI

      PST Low Glare units feature the following:

      • A unique 2 part optical system with unified glare ratings as low as 8
      • 6 different polycarbonate baffle choices for balance of performance and aesthetics
      • 3000K, 3500K, 4000K, 5000K in 80 CRI

      Listings

      • List for UL 1598 and UL 8750
      • Suitable for damp locations
      • Meets Buy American Act (BAA) and Build America, Buy America (BABA) Requirements
      • State of California Title 24 compliant
    Technical specification
    • Unique ref.pst-pst-lg-peak-series-strip-lighting
    • Product familyIndoor Lighting
    • Product groupStrips
    • TypeObject (single object)
    • Date of publishing2026-02-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States