Publish your products
(SLF) Sculpted Light Form

(SLF) Sculpted Light Form

The Sculpted Light Form (SLF) is a highly configurable, versatile lighting system that can transform any space. The system is easy to install, upgrade or maintain. SLF uses a track concept as its base and can be mounted either suspended or directly onto hard ceilings using the supplied hardware.

In addition to its aesthetic prowess, the SLF uses state of the art LED technology to produce functional illumination that can eliminate the need for other light sources in the space. Three sculpted light elements (SLEs) form the backbone of the SLF’s illumination system – SLE9, SLE12 and SLE18 corresponding to the size of each element. Tracks can be joined end to end using a TJ (track joiner) for continuous runs and can also be cut to the desired length in the field.

Typical applications for the SLF are lobby and reception areas, conference rooms and libraries. Each system is configured, tested and laid out in such a way that occupants feels welcomed into the space and form a connection with the ambient environment.


Technical specification
  • Unique ref.slf-surf
  • Product familyIndoor Lighting
  • Product groupTrack
  • TypeObject (single object)
  • Date of publishing2024-07-31
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Mexico
United States