Track-Mounted Spotlights | Bixx 100
The Bixx spotlight series is designed as recessed and contact track version. With their modern and organic light-head design the spotlight harmoniously matches with all surroundings. The recessed spotlight convices with its complete operational flexibility in pivoting, rotation and extraction of the light-head. The LED spotlights are fitted with PRI Plus reflector technology and guarantee maximum luminous efficiency and optimal glare-free lighting.
Key features:
CCT: 2700/3000/4000 K
Power max.: 14.0/27.0/35.0 W
Lumen max.: 1480/2850/3380 lm
System efficiency max.: 105.71/105.55/96.57 lm/W
Beam angle: 15/25/35/50°
Weight max.: 1.121 kg
Colors: black, silver, white, RAL
Options:
Specific light colours for bakery, meat and produce products available on request.
Available with Tunable White Light (2700 K - 6500 K) on request.
Available with DALI.
Available with MinusBlue on request.
Available with Casambi on request.
Region availability
| Europe |
|---|
Åland Islands |
Albania |
Andorra |
Austria |
Belarus |
Belgium |
Bosnia and Herzegovina |
Bulgaria |
Croatia |
Cyprus |
Czech Republic |
Denmark |
Estonia |
Faroe Islands |
Finland |
France |
Germany |
Gibraltar |
Greece |
Guernsey |
Hungary |
Iceland |
Ireland |
Isle of Man |
Italy |
Jersey |
Latvia |
Liechtenstein |
Lithuania |
Luxembourg |
Malta |
Moldova |
Monaco |
Montenegro |
Netherlands |
North Macedonia |
Norway |
Poland |
Portugal |
Romania |
Russia |
San Marino |
Serbia |
Slovakia |
Slovenia |
Spain |
Svalbard and Jan Mayen |
Sweden |
Switzerland |
Ukraine |
United Kingdom |
Vatican City |