Publish your products
Sliding 50
Sliding 50
Sliding 50
Sliding 50
Sliding 50
    Lualdi
    Archived

    Sliding 50

    4.1 out of 5 stars4.1(8 reviews)

    Description

    Sliding 50 is the system of partitions and sliding doors that creates settings within settings.

    Versatile in its look and minimalistic in its design, Sliding 50 is a design door with a great personality, suitable for the most diverse styles.

    Its formal beauty works in synergy with an advanced design and refined materials and finishes, creating a versatile and dynamic system. Sliding 50 can be configured in several versions, both wood and lacquered, for an indoor partition system that integrates itself with absolute flexibility in the most heterogeneous architectural contexts.

    Specification
    • Item Specifications

      System of 50 mm thick, made-to-measure fixed and sliding doors. The system includes floor sliding guide, single or double rail and soft-closing system. It is possible to choose the subframe for the recessed rail for fitting in solid or plasterboard walls. The finishes available are: matte lacquered, gloss lacquered or veneered. The Lualdi Shoin handle is included.

      RAIL in "6060" extruded aluminum and available in natural, brushed brill, bronze, matte white or matte black finish, with section of 50-107 x 66 cm and weight of 2.523-4.731 kg/lm.

      DOOR of 50 mm thickness formed of a honeycomb panel and 4 mm MDF facing, perimeter frame in spruce with section of 42 x 40 mm, reinforced around the door latch. The hanging system of the sliding doors includes two heavy duty sliders with a concealed track adjustment system.

      Maximum dimensions: 140 x 300 cm per panel

    Technical specification
    • Unique ref.sliding-door-50
    • Product familySliding system and pivot glass doors
    • Product groupSliding 50
    • TypeObject (single object)
    • Date of publishing2022-03-22
    • Edition number1
    Related
    • Material mainWood
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeSs_25_30_20_77
    • Uniclass 2015 DescriptionSliding doorset systems
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit