Both Cluster Pi with HLO and Cluster Pi with KVCOTM integrate the beauty and quality of our Cluster family into circular fixtures featuring sophisticated optics and a timeless modernist esthetic. Cluster Pi with Miniature Reflector Optic (MRO) integrates the beauty and quality of our Cluster family into a fixture that illuminates through a circular array of light cells. The luminaire features
a low profile of under 2" and can berecessed, surface, or pendant mounted.
The luminaires occupy low profiles of under 2", are available in three sizes—Small (3.5"), Medium (6.5"), and Large (9")—and can be recessed, surface, or pendant mounted.
Cluster Pi with Miniature Reflector Optic (MRO) integrates the beauty and quality of our Cluster family into a fixture that illuminates through a circular array of light cells. The luminaire features a low profile of under 2" and can be recessed, surface, or pendant mounted.
With Miniature Reflector Optic the Medium and Large recessed models are designed to accommodate an add-on luminaire centrally positioned within its circular array.
Region availability
| North America |
|---|
Canada |
United States |