Publish your products
Luna Triple HN 6/4x6 Yellow Poplar Cladding
Luna Triple HN 6/4x6 Yellow Poplar Cladding
Luna Triple HN 6/4x6 Yellow Poplar Cladding
    Lunawood

    Luna Triple HN 6/4x6 Yellow Poplar Cladding

    Luna Triple HN 6/4×6 Yellow Poplar is a premium, chemical-free, thermally modified 3D cladding for facades, interiors, and decorative surfaces. Its grooved profile, combined with the beautiful natural appearance of Poplar, creates a refined batten-look surface.

    Yellow Poplar is known for its exceptional dimensional stability, lightweight structure, and ease of workability, making it a highly versatile and practical choice for a wide range of applications. Harvested and crafted in the USA from responsibly sourced Yellow Poplar, Luna Triple combines the timeless beauty of Poplar with Lunawood’s expertise in thermal modification. Thermally modified Yellow Poplar features a rich, even color and fine grain, with occasional small knots that add a natural touch to the surface. If left untreated outdoors, the surface will gradually develop a graceful silver-grey patina while retaining its durability. The Hidden Nailing profile allows the panels to be installed without visible screw heads, ensuring a clean and seamless finish. Thanks to its stability and weather resistance, Luna Triple requires minimal maintenance, making it a practical and long-lasting choice for modern design.


    Thermally Modified with 25 Years of Experience

    With more than 25 years of expertise in thermal wood modification, Lunawood produces sustainable, chemical-free wood products for modern architecture and design. Lunawood’s thermal modification process permanently enhances the wood’s technical properties by improving dimensional stability, durability, and resistance to decay. The wood’s moisture content is reduced to 4–7%, making the material lighter, more stable, and suitable even for demanding designs.

    Specification
    • Panel Type: Tongue-groove

      Dimensions: 1.25 x 5.5 in. (26x139.7 mm)

      Species: Thermally modified Poplar

      Use: Exterior, Interior

      Durability class: 1 (25+ years’ protection against wood decay)

      Texture: Clear, planed surface

      Installation: Stainless screws or nails (follow Lunawood’s official Installation Guide)

    Technical specification
    • Unique ref.luna-triple-hn-6-4x6-yellow-poplar-cladding
    • Product familyCladding
    • Product groupLunawood North America Collection
    • TypeBuilding Material
    • Date of publishing2025-09-01
    • Edition number1
    • Height (inches)1.25
    • Width (inches)5.5
    Related
    • Material mainThermally Modified Wood
    • Material secondaryThermowood
    • Designed inFinland
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Argentina
    Canada
    Brazil
    Greenland
    Chile
    Mexico
    Colombia
    Panama
    Uruguay
    United States