Publish your products
Lundhs Royal Countertop
Lundhs Royal Countertop
Lundhs Royal Countertop
Lundhs Royal Countertop
Lundhs Royal Countertop
Lundhs Royal Countertop
Lundhs Royal Countertop

    Lundhs Royal Countertop

    With its unique blend of large crystals and bright blue colour, LUNDHS Royal is not only a tempting choice for your kitchen worktop – it’s diversity and beautiful radiance has also made it a favourite in the cladding and exterior decoration of numerous landmarks and high rise buildings around the world. WORKTOP QUALITIES A worksurface made of LUNDHS Royal is heat-, scratch-, stain-, and water-resistant, easy to clean and require a minimum of maintenance. LUNDHS Royal is available in two different surface finishes; * POLISHED; A high gloss polished surface reflects the light beautifully, mirroring the surroundings and making the blue crystals sparkle. * SILK/LEATHER; A silk surface has an elegant matte and lightly structured finish. This provides a more soft and subtle look than a high gloss finish. Beneath the texture, crystals still catch the light and sparkle gently.

    Get in contact with Lundhs Real Stone

    Specification
    • Natural stone from Norway. Stone type; Larvikite/Monzonite. Cut to size. Max size; 1800mm x 3300mm. Thickness; 20mm or 30mm. Weight 2730 kg/m3 .
    Technical specification
    • Unique ref.Lundhs_Royal_Countertop
    • Product familyCounterop material
    • Product group kitchen, bathroom, reception
    • TypeObject (single object)
    • Date of publishing2017-01-04
    • Edition number2
    Related
    • Material mainStone
    • Material secondaryStone
    • Designed inNorway
    Classification
    • BIMobject CategoryKitchen - Counter tops
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_40_30_30_18
    • Uniclass 2015 DescriptionCounter tops
    • CSI MasterFormat 2014 Code12 36 00
    • CSI MasterFormat 2014 TitleCountertops
    • OmniClass Number23-21 19 15 33 11
    • OmniClass TitleResidential Kitchen Specialty Casework

    Region availability

    Europe Asia North America
    Åland Islands
    China
    United States
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit