Publish your products
HomeWorks Architectural RF Maestro Local Controls
HomeWorks Architectural RF Maestro Local Controls
HomeWorks Architectural RF Maestro Local Controls
HomeWorks Architectural RF Maestro Local Controls

    HomeWorks Architectural RF Maestro Local Controls

    HomeWorks RF Maestro local controls

    function much like standard dimmers and

    switches, but can be controlled as part of a

    lighting control system. Local lighting controls

    are useful in locations where single circuits of

    lighting need to be dimmed or switched. Local

    fan speed controls are useful in locations

    where control of a single ceiling paddle fan is

    needed.

    HomeWorks RF Maestro dimmers incorporate

    advanced features such as fade on/fade off,

    delayed long fade to off, and rapid full on.

    HomeWorks RF Maestro local controls include

    a Front Accessible Service Switch (FASS) for

    safe lamp replacement. HomeWorks RF

    Maestro local controls install in single-pole or

    multiple-location applications. Remote

    dimmers / switches are available for multilocation control.

    Use Lutron Nova T* wallplates. Wallplates are

    sold separately. Lutron Nova T* wallplates

    snap on with no visible means of attachment.

    HomeWorks RF Maestro local controls

    support color change kits.

    Get in contact with Lutron Electronics

    Specification
    • Model Numbers

      Dimmers

      HQRA-6CL-XX 600 W/VA (Incandescent/Halogen/MLV) or 150 W (CFL/LED)

      Two-Wire Dimmer*

      HQRA-6D-XX 600 W Two-Wire Dimmer

      HQRA-6ND-XX 600 W Neutral-Wire Dimmer

      HQRA-10D-XX 1000 W Two-Wire Dimmer

      HQRA-10ND-XX 1000 W Neutral-Wire Dimmer

      HQRA-6NA-XX 600 W Neutral Phase-Adaptive Dimmer

      HQRA-F6AN-DV-XX 6 A Fluorescent/LED 3-Wire Dimmer

      HQRA-PRO-XX 250 W (CFL/LED) or 500 W/VA Incandescent/Halogen/ELV or

      400 VA MLV Phase Selectable, Neutral Optional dimmer*

      Switches

      HQRA-8ANS-XX Neutral-Wire Electronic Switch

      HQRA-8S-DV-XX Two-Wire Electronic Switch

      Fan Speed Control (single ceiling paddle fan only [120 V~])

      HQRA-2ANF-XX 2 A Fan Speed Control

      Remotes (for multi-location installations)

      HQA-RD-XX Remote Dimmer (120 V~)

      HQA-RS-XX Remote Switch (120 V~)

      HQA-RD-277-XX Remote Dimmer (277 V~) (for use with -F6AN-DV only)

      HQA-RS-277-XX Remote Switch (277 V~) (for use with -8S-DV only)

      Color Change Kits

      RKA-D-XX Dimmers (-6CL, -6D, -10D, -10ND, -6NA, -PRO, -F6AN-DV)

      RKA-S-XX Switches (-8ANS and -8S-DV)

      RKA-AD-XX Remote Dimmer (-RD)

      RKA-AS-XX Remote Switch (-RS)

      RKA-F-XX Fan Speed Control (-2ANF)

      * Go to www.lutron.com/ledfinder to see all compatible CFL/LED lamps.

      Note: “XX” in the model number represents color/finish code. See Colors and Finishes at end of document.

      product specifications 369694g 02.11.20

      3

      Customer Assistance:

      www.lutron.com/support 1.844.LUTRON1 (U.S.A./Canada)

      HomeWorks Architectural RF Maestro Local Controls

      Specifications

      Model Numbers Dimmer: HQRA-6CL, HQRA-6D, HQRA-6ND, HQRA-10D, HQRA-10ND,

      HQRA-6NA, HQRA-F6AN-DV, HQRA-PRO

      Switch: HQRA-8ANS, HQRA-8S-DV

      Fan Speed Control: HQRA-2ANF

      Remote: HQA-RD, HQA-RS, HQA-RD-277, HQA-RS-277

      Color Change Kits: RKA-D, RKA-S, RKA-AD, RKA-AS, RKA-F

      Power 120 V~ 50/60 Hz: -6CL,-6D, -10D, -10ND, -6NA, -2ANF, -8ANS, -RD, -RS

      120–277 V~ 50/60 Hz: -F6AN-DV, -8S-DV

      Typical Power

      Consumption

      Dimmer/Switch/Fan Speed Control: 0.6 W

      Test conditions: load is off and nightlight mode is enabled.

      Remote Dimmer/Switch: 0 W

      Test conditions: load is off.

      Regulatory

      Approvals

      ULR, CSA (all except -6CL, -6NA, and -PRO), cUL (-6CL, -6NA, and -PRO only),

      NOM, FCC, IC, COFETEL, ANATEL (all except -6NA, -6CL and remotes)

      Environment Ambient operating temperature: 32 °F to 104 °F (0 °C to 40 °C), 0% to 90%

      humidity, non-condensing. Indoor use only.

      Communications Dimmers and switches communicate with the HomeWorks system through Radio

      Frequency (RF) and must be located within 30 ft (9 m) of a repeater. Remote

      dimmers / switches are not required to be within a specific range of a repeater.

      ESD Protection Tested to withstand electrostatic discharge without damage or memory loss, in

      accordance with IEC 61000-4-2.

      Surge Protection Tested to withstand surge voltages without damage or loss of operation, in

      accordance with IEEE C62.41-1991 Recommended Practice on Surge Voltages in

      Low-Voltage AC Power Circuits.

      RTISS Equipped Circuitry compensates in real time for incoming line-voltage variations (neutral

      connection required). -PRO only.

      Power Failure Power failure memory: should power be interrupted, the control will return to its

      previous state when power is restored.

      Mounting Requires a U.S. wallbox. 31⁄2 in (89 mm) deep recommended, 21⁄4 in (57 mm)

      deep minimum.

      Wiring Use only remote dimmers (-RD/-RD-277) and remote switches (-RS/-RS-277)

      with dimmers / switches /fan speed controls. Up to 9 -RD/-RD-277 or

      -RS/-RS-277 may be used with controls.

      Warranty www.lutron.com/TechnicalDocumentLibrary/warranty.pdf

    Technical specification
    • Unique ref.lutron-homeworks-architectural-rf-maestro-local-controls
    • Product familyLighting Controls
    • Product groupHomeworks
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (inches)4.56
    • Width (inches)2.75
    • Depth (inches)1.38
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit