Publish your products
Low-Voltage Enclosure 21"
Low-Voltage Enclosure 21"

    Low-Voltage Enclosure 21"

    The 21-inch low-voltage enclosure provides a compact housing for mounting up to two HomeWorks® QS processors or up to two system interfaces and up to five wire landing boards (QS-WLB). The enclosure accepts one 120 V~ (HQ-LV21-120) or 220-240 V~ (L-LV21-230) feed to power the panel, which is self-contained in an enclosed area, thus allowing access to only the low-voltage connections when the enclosure cover is removed.

    Get in contact with Lutron Electronics

    Specification
    • Width 14.375"
      Height 21"
      Depth 4.088"
      Mount Type Surface-Mounted
      Environment Indoor
      Ambient Operating Temperature 32 °F to 104 °F
      Humidity 0% to 90%
      Primary Material Powder Coated Metal
      Warranty 8 year
      Voltage 120 V | 220 V to 240 V

    Technical specification
    • Unique ref.lutron-hq-lv21-homeworks
    • Product familyLighting Controls
    • Product groupHomeWorks
    • TypeObject (single object)
    • Date of publishing2019-11-30
    • Edition number1
    • Height (inches)21
    • Width (inches)14.38
    • Depth (inches)4.09
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Distribution
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures

    Region availability

    North America
    Canada
    United States