Publish your products
Ketra D3 Round Adjustable Downlight

Ketra D3 Round Adjustable Downlight

Ketra’s recessed downlight offers fixed, adjustable, and wall-wash options that elevate the standard for premium architectural downlighting. Experience dynamic natural light, a limitless range of whites and colors—and a flexible, wireless control system for creating customized designs as your space evolves.

Get in contact with Lutron Electronics

Specification
  • D3 Adjustable, Round

    The Ketra Difference:

    High Def Palette—covers a wide range of 16.7 million

    colors, including pastels, saturated colors and high CRI

    whites spanning from 1,400K to 10,000K.

    Dynamic Spectrum—precisely tunes the amount of energy

    across the visible spectrum to produce Natural Light,

    Natural Dimming and Vibrancy.

    TruBeam—produces uniform color across any available

    beam angle.

    Color Lock—maintains your desired color point at a onestep MacAdam Ellipse across all Ketra product families and

    over each product’s lifetime.

    Features:
    Ketra’s D3 adjustable downlight features low-profile
    housing, wireless communication, and field-replaceable
    optics and electronics. With a wealth of trim and
    optic accessories, the D3 is ideal for a large variety of
    applications. The D3 family is fully Title 24 JA8 compliant
    and is equipped with Ketra’s full suite of unique solutions.

Technical specification
  • Unique ref.lutron-ketra-d3-round-adj
  • Product familyGeneral Luminaries, Directional
  • Product groupKetra
  • TypeObject (single object)
  • Date of publishing2022-05-25
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit