Publish your products
Ketra D3 Square Wall Wash Downlight

Ketra D3 Square Wall Wash Downlight

Ketra’s recessed downlight offers fixed, adjustable, and wall-wash options that elevate the standard for premium architectural downlighting. Experience dynamic natural light, a limitless range of whites and colors—and a flexible, wireless control system for creating customized designs as your space evolves.

Get in contact with Lutron Electronics

Specification
  • D3 Wall Wash, Square


    The Ketra Difference:

    High Def Palette—covers a wide range of 16.7 million colors,

    including pastels, saturated colors and high CRI whites

    spanning from 1,400K to 10,000K.

    Dynamic Spectrum—precisely tunes the amount of energy

    across the visible spectrum to produce Natural Light, Natural

    Dimming and Vibrancy.

    TruBeam—produces uniform color across any available beam

    angle.

    Color Lock—maintains your desired color point at a one-step

    MacAdam Ellipse across all Ketra product families and over

    each product’s lifetime.

    Features:
    Ketra’s D3 wall wash downlight features low-profile housing,
    wireless communication, and field-replaceable optics and
    electronics. With a wealth of trim and optic accessories, the D3
    is ideal for a large variety of applications. The D3 family is fully
    Title 24 JA8 compliant and is equipped with Ketra’s full suite of
    unique solutions.

Technical specification
  • Unique ref.lutron-ketra-d3-square-ww
  • Product familyGeneral Luminaries, Directional
  • Product groupKetra
  • TypeObject (single object)
  • Date of publishing2022-05-25
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit