Publish your products
myRoom XC Sunnata RF Local Controls
myRoom XC Sunnata RF Local Controls
myRoom XC Sunnata RF Local Controls
myRoom XC Sunnata RF Local Controls
myRoom XC Sunnata RF Local Controls
myRoom XC Sunnata RF Local Controls

    myRoom XC Sunnata RF Local Controls

    Commercial Sunnata RF Local Controls 

    Sunnata RF local controls function much like standard dimmers, switches, and fan controls but can be controlled as part of a lighting control system. Local lighting controls are useful in locations where single circuits of lighting need to be dimmed or switched. Fan speed controls provide an option to control AC fans.

    Get in contact with Lutron Electronics

    Specification
    • Features 

      • Advanced features such as fade-on / fade-off, delayed long fade-to-off, and rapid full-on. 

      • Locator light to assist in locating the controls. 

      • The switch can be installed in single pole or multi-location applications (fan control and dimmer are single pole only). Sunnata companion switches must be used for multi-location control with Sunnata switches. 

      • Includes a Front Accessible Service Switch (FASS) for safe light bulb replacement. 

      • Use Lutron Designer (Claro gloss or satin finish) wallplates or designer-style wallplates from other manufacturers. Wallplates are sold separately. Lutron Claro wallplates snap on with no visible means of attachment. Available colors are in the Colors and Finishes section at the end of this document. 

      • Phase selectable (non-automatic) technology, allows for operation in either forward- or reverse-phase control. 

      System Compatibility 

      • Athena 

      • myRoom XC

    Technical specification
    • Unique ref.lutron-myroomxc-arst
    • Product familyLighting Controls
    • Product groupmyRoom XC
    • TypeObject (single object)
    • Date of publishing2025-08-19
    • Edition number1
    • Height (inches)4.69
    • Width (inches)2.94
    • Depth (inches)1.44
    Classification
    • BIMobject CategoryElectrical - Controls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit