Publish your products
Vive Wireless Receptacles
Vive Wireless Receptacles
Vive Wireless Receptacles

    Vive Wireless Receptacles

    Simple and scalable lighting control. Introducing a revolutionary, modular wireless lighting control solution for new and existing commercial buildings.

    Get in contact with Lutron Electronics

    Specification
    • Width 2.9"
      Height 4.7"
      Current 15 amps | 20 amps
      Depth 1.8"
      Finish Gloss White | Gloss Light Almond | Gloss Black
      Voltage 120 V
      Environment Indoors
      Operating Temperature 32 °F to 122 °F
      Humidity 0-90%
      Mount Type Wall Mounted

    Technical specification
    • Unique ref.lutron-vive-receptacles
    • Product familyLighting Controls
    • Product groupVive by Lutron
    • TypeObject (single object)
    • Date of publishing2019-12-19
    • Edition number1
    • Height (mm)4.7
    • Width (mm)2.9
    • Depth (mm)1.8
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Controls
    • UNSPSC nameElectrical receptacles
    • UNSPSC code39121406
    • CSI MasterFormat 2014 Code26 09 16
    • CSI MasterFormat 2014 TitleElectrical Controls and Relays
    • OmniClass Number23-35 27 11
    • OmniClass TitleElectrical Receptacles

    Region availability

    North America
    Canada
    United States