Publish your products
Polar - Emergency lighting
Polar - Emergency lighting
Polar - Emergency lighting
Polar - Emergency lighting
Polar - Emergency lighting
    Luznor

    Polar - Emergency lighting

    Minimalist emergency light, energy efficiency and avant-garde design.
    Light source consisting of high-performance white LEDs with permanent and non-permanent functioning
    Flush mounted with transparent polycarbonate diffuser as standard and optional soft opal diffuser.
    Ni-Cd high temperature batteries
    Remote-controlled

    Specification
      • Mains/Emergency lamp: Cold White LED (5.700 K) //  Warm White LED (3.000 K)
      • Emergency flux(lm): 150 - 300
      • Maintained flux (lm): 150 - 300
      • Charging indicator light: 1 x Green LED
      • Autonomy (h): 1-2-3
      • Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
      • Remote control: Yes (TL-300)
      • Ingress protection: IP42 - IK08
      • Electrical isolation: Class II
      • Regulations: CE marking (93/68 / EEC): 2014/35 / UE, 2014/30 / UE and 2011/65 / UE
    Technical specification
    • Unique ref.Polar
    • Product familyPolar series
    • Product groupPolar
    • TypeObject (single object)
    • Date of publishing2022-05-13
    • Edition number1
    • Height (mm)66
    • Width (mm)66
    • Depth (mm)41
    Related
    • Material mainPolycarbonate
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLamp
    • ETIM CodeEC001957
    • ETIM NameEmergency luminaire
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_70_70_48_77
    • Uniclass 2015 DescriptionSelf-contained emergency luminaires
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland