Publish your products
Manitowoc UYF0240A NEO Undercounter Ice Maker

Manitowoc UYF0240A NEO Undercounter Ice Maker

4.5 out of 5 stars4.5(12 reviews)

NEO Undercounter Ice Maker, cube-style, air-cooled, self contained, 225-lb. production/24hrs, 80 lbs ice storage capacity, electronic controls, half dice size cubes, NSF, cETLus, CE, ENERGY STAR Everyone knows a rush hour crowd can deplete your precious ice; that's why the Manitowoc UY-0240A NEO Undercounter Ice Maker offers you a preventative product to ensure you can always keep your drinks ice cold. The cooling system is air-cooled and produces 200-300 lbs of half-dice ice in a twenty-four hour period. It also comes equipped with a self-contained condenser. This item is also complete with electronic controls. This ice machine is 38.50 inches tall, 26 inches wide, and 28 inches deep. This appliance is Energy Star-certified.

As Featured on Amazon.com

#Manitowoc #HalfDiceCubeIceMachine #StainlessSteel #UndercounterIceMachine

Specification
  • Brand Name: Manitowoc
    Color: Stainless steel
    Exterior Finish: Stainless steel
    Global Trade Identification Number: 00653836841547
    Included Components: Ice Machine
    Installation Type: Undercounter
    Item Weight: 159.0 pounds
    Manufacturer Series Number: UYF0240A
    Material: Stainless steel
    Model Number: UYF0240A
    Number of Items: 1
    Part Number: UYF0240A

Technical specification
  • Unique ref.Manitowoc-UYF0240A-NEO-Undercounter-Ice-Maker
  • Product familyIce Machine
  • Product groupUndercounter
  • TypeObject (single object)
  • Date of publishing2019-03-05
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29
  • OmniClass TitleCommercial Ice Machines

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit