Publish your products
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing
    Martin

    ERA 700 Performance IP 680W IP65+ LED-based profile with full curtain framing and CMYC color mixing

    Features

    • 26,000 lumen output via 680W 6,500K light engine
    • IP65 (IP66 with anti-tamper box installed)
    • CMYC Color Mixing system
    • Zoom 5.4˚ to 44˚
    • 1 x Rotating Gobo Wheel delivering 7 all new designs
    • 1 x Static Gobo Wheel delivering 8 all new designs
    • 1 x Animation wheel (new design)
    • Color Wheel with Spectral Enhancement filter pre-installed (CRI 90)
    • Full curtain framing system
    • 2 x Prism (Linear and circular)
    • 2 x Frost (heavy and medium)
    • Iris
    • DMX/RDM and Art-Net/sACN via network with bypass
    • Weight 39.7 kg
    • Height 759 mm
    • Available in black and white


    Martin Professional’s ERA 700 Performance IP is specially designed for permanent outdoor entertainment use and can withstand extreme environmental conditions for greater immersive lightshows. It offers a comprehensive toolkit for lighting design, including a CMYC color mixing system, full curtain framing system, dual gobo wheels, dual prisms, dual frost, animation, and a wide range of new gobo selections. Standing at only 759mm in height with an output of 26,000 lumens and weighing below 40kg, it is a reliable workhorse, delivering the perfect lumen output needed for larger outdoor shows and rental and installation applications. It is ideal for a wide range of architainment needs.

    Designed around extreme environmental conditions, the ERA 700 Performance IP has the ability to work flawlessly from -20 degrees Celsius to +40 degrees Celsius, with C5M marine-grade salinity protection against harsh elements. The innovative active humidity control system maintains optimal humidity levels within the unit, preventing moisture-related issues and ensuring consistent performance.

    This fixture also introduces several ground-breaking features that champion its functionality and security. It incorporates an anti-tamper box, preventing unauthorized access which also adds additional environmental protection increasing ingress protection to IP66.

    Martin Professional’s ERA 700 Performance IP caters to the evolving needs of rental and installation markets. Its IP66 rating eliminates the need for outdoor protection domes, and its extensive feature set and robust design offers lighting designers and system integrators a reliable solution for long-term outdoor projects.


      Specification
          • Physical

            • Weight: 39.7 kg (87.3 lbs.)
            • Length (head): 542 mm (21.3 in.)
            • Length (base): 436 mm (17.1 in.)
            • Width (base): 314 mm (12.3 in.)
            • Width (across yoke): 450 mm (17.7 in.)
            • Height (head straight up): 759 mm (29.8 in.)
            • Height (maximum): 767 mm (30.2 in.)
          • Dynamic Effects

            • Color mixing: CMY, independently variable 0-100%
            • Color wheel: 7 color filters plus open (including Spectral Enhancement Filter)
            • Gobo animation: Animation wheel, indexing, continuous rotation with variable speed and direction, shake (flow)
            • Rotating gobo wheel: 7 gobos plus open, wheel rotation, gobo rotation, indexing, and shake
            • Static gobo wheel: 8 gobos plus open, wheel indexing, rotation, and shake
            • Iris: 0-100%
            • Zoom: Motorized
            • Color temperature control: Variable 6,500 - 2,700 K
            • Framing: Rotatable framing module, +/-60°, with 4 individually controllable full framing blades with variable angle and position
            • Prism: 2 rotating/indexing prisms (4-facet circular prism and 6-facet linear)
            • Frost: Soft frost effect and heavy frost effect
            • Electronic dimming: 0 - 100%, four dimming curve options
            • Electronic shutter effect: Strobe effect, pulse effects, instant open and blackout
            • Pan: 540°, coarse & fine control and speed
            • Tilt: 270°, coarse & fine control and speed
            • Focus: Motorized
          • Control and Programming

            • Control options: DMX, RDM, Art-Net, sACN
            • Protocol detection: Automatic
            • Setting and addressing: Control panel with backlit LCD display and battery-powered operation
            • 16-bit control: Dimming, CMY, CTO, Zoom, Focus, Framing, Gobo Rotation/Indexing, Pan and Tilt
            • DMX channels: Basic 42, Extended 54
            • DMX compliance: USITT DMX512/1990
            • RDM compliance: ANSI/ESTA E1.20
            • Art-Net Compliance: Art-Net 1, 2, 3 and 4; including RDM over Art-Net
            • sACN Compliance: ANSI E1.31 - 2016
            • Transceiver: Opto-isolated RS-485
          • Optics

            • Front lens diameter: 120 mm (4.75 in.)
            • Zoom range: 5.4 to 44 (1:8)
            • Light source: 680 W LED engine
            • Minimum LED lifetime: 20,000 hours (to >70% luminous output)
            • Binning: Tight color and flux binning
          • Photometric Data

            • Light engine luminous output: 41,600 lumens
            • LED refresh rate: 3,600 Hz
            • Fixture luminous output (With Spectral Enhancement Filter): 16,420 lumens
            • CRI (Color Rendering Index): 90
            • CQS (Color Quality Scale): 88
            • TM-30 Rf (IES TM-30-15 Fidelity Index): 87
            • TM-30 Rg (IES TM-30-15 Gamut Index): 106
            • TLCI (Television Lighting Consistency Index): 73
            • CCT: 6400 K (+/- 250 K)
            • Fixture luminous output (Standard): 26,000 lumens
            • CRI (Color Rendering Index - Standard): 70
            • CQS (Color Quality Scale - Standard): 68
            • TM-30 Rf (IES TM-30-15 Fidelity Index - Standard): 71
            • TM-30 Rg (IES TM-30-15 Gamut Index - Standard): 94
            • TLCI (Television Lighting Consistency Index - Standard): 46
            • CCT (Standard): 6500 K (+/- 250 K)
            • Peak Luminous Intensity (Standard): 1,393,059 cd (narrow)
          • Construction

            • Housing: Recyclable high-impact flame-retardant thermoplastic and cast aluminum
            • Color: Black & White
            • Protection rating: IP 65 (IP 66 with anti-tamper box installed)
            • Corrosion resistance: C5-M (very high corrosivity / marine, ISO 12944)
          • Gobos

            • Maximum image diameter: 19 mm (0.75 in.)
            • Gobo material: Borofloat 33
            • External diameter: 23.0 mm +0 / -0.2 mm (0.906 in. +0 / -0.008 in.)
            • Maximum gobo thickness: 1.1 mm (0.04 in.)
            • Coating: Specialty coating including CT correction
          • Installation

            • Mounting points: 2 pairs of 1/4-turn points for 106 mm (4.17 in.) center-to-center omega brackets
            • Location: Wet locations, must be fastened to surface or structure
            • Orientation: Any
            • Minimum distance to combustible materials: 0.2 m (8 in.)
            • Minimum distance to illuminated surfaces: 2.0 m (6.6 ft.)
          • Connections

            • DMX and RDM data in/out: 5-pin locking XLR
            • AC mains power input: TRUE1 compatible socket, accepts TRUE1 NAC3FX-W (TOP) connector
            • Ethernet Art-Net, sACN in/out, including fail-safe bypass: Neutrik etherCON
          • Electrical

            • AC power: 100-240 V AC nominal, 50/60 Hz
            • Power supply unit: Auto-ranging electronic switch mode
            • Typical half-cycle RMS inrush current at 230 V, 50 Hz: 14 A
            • Max leakage current: 0.43 mA
            • Power Factor: 0.97 @ 100 V / 120 V / 230 V / 240 V
            • Typical current draw: 11.1 A @ 100 V / 120 V, 3.7 A @ 200 V / 230 V / 240 V
          • Power Consumption

            • Maximum: 990 W
            • Typical: 856 W
            • Idle: 114 W
            • Hibernation: 19 W
          • Thermal

            • Cooling: Forced air (temperature regulated, low noise)
            • Maximum ambient temperature (Ta max.): 40° C
            • Minimum ambient temperature (Ta min.): -20° C
            • Maximum surface temperature, steady state, at 40° C ambient: 75° C (167° F)
            • Total heat dissipation (calculated, +/- 10%): 3375 BTU/hr
          • Acoustic Data

            • Sound Pressure Level (LpA) @ 1 m (default regulated fan mode, full output): 44.3 dB(A)
            • Sound Pressure Level (LpA) @ 1 m (constant fan mode ultra low): 38.3 dB(A)
          • Environmental

            • RoHS: Compliant
            • REACH: Compliant
            • WEEE: Compliant
            • Proposition 65: Compliant
            • Efficacy (max output): 29.6 Lm/Watt
            • LWR* (Lumen-to-Weight Ratio): 0.655 Lm/Kg
          • Approvals

            • Global CB Certification/IECEE: IEC 60598-2-17 (IEC 60598-1)
            • EU safety: EN 60598-2-17 (EN 60598-1), EN 62471, EN 62493
            • EU EMC: EN 55015; EN 55032; EN 55035; EN 61000-3-2,-3; EN 61547
            • US safety: UL 1573
            • US EMC: FCC Part 15 Class B
            • Canadian safety: CSA C22.2 No. 166
            • Canadian EMC: ICES-003 Class B, ICES-005 Class B
            • Australia/NZ: RCM
          • Included Items

            • Two omega brackets with 1/4 turn fasteners for rigging clamp attachment: 2 x P/N 91602001
            • Anti-Tamper Environmental Protection Box
          • Related Items

            • Martin Companion Software Suite (including firmware uploader): Free download from www.martin.com
            • Martin Companion Cable USB/DMX hardware interface: P/N 91616091
          • Accessories

            • Power input cables:

              • H07RN-F, 2.5 mm2, 14 AWG, bare ends to TRUE1 NAC3FX-W (female), 1.5 m (4.9 ft.) : P/N 91611797
              • H07RN-F, 2.5 mm2, 14 AWG, bare ends to TRUE1 NAC3FX-W (female), 5 m (16.4 ft.): P/N 91611786
              • SJOOW, 12 AWG, bare ends to TRUE1 NAC3FX-W (female), 1.5 m (4.9 ft.): P/N 91610173
              • SJOOW, 12 AWG, bare ends to TRUE1 NAC3FX-W (female), 5 m (16.4 ft.): P/N 91610174
            • Power connectors:

              • Cable Connector, Neutrik powerCON TRUE1 NAC3FX-W TOP (female): P/N 91611789HU
            • Installation hardware:

              • G-clamp (suspension with fixture hanging vertically downwards only): P/N 91602003
              • Half-coupler Clamp: P/N 91602005
              • Quick Trigger Clamp (suspension with fixture hanging vertically downwards only): P/N 91602007
              • Safety Cable, SWL 60 kg, BGV C1 / DGUV 17, black: P/N 91604006
              • Safety Cable, SWL 60 kg, BGV C1 / DGUV 17, silver: P/N 91604007
              • T-shape omega bracket with 1/4 turn, P/N 91602008
          • Ordering Information

            • Martin ERA 700 Performance IP in cardboard box: P/N MAR-90290010
            • Martin ERA 700 Performance IP White in cardboard box: P/N MAR-90290015
            • Flightcase, two unit, for 2 x ERA 700 Performance IP: P/N MAR-91515059
      Technical specification
      • Unique ref.era-700-performance-ip-680w-ip65-led-based-profile-with-full-curtain-framing-and-cmyc-color-mixing
      • Product familyAutomated Lights
      • Product groupLED
      • TypeObject (single object)
      • Date of publishing2025-05-07
      • Edition number1
      Classification
      • BIMobject CategoryLighting - Theatrical lighting

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe