Publish your products
Ultimate Sliding French Door G2 3 Panel
Ultimate Sliding French Door G2 3 Panel
    Marvin

    Ultimate Sliding French Door G2 3 Panel

    The Ultimate Sliding French door G2 features a space-saving sliding design and offers beautiful, substantial wood surrounds with nearly effortless operation and a durable
    Performance Sill for weather protection even in harsh climates.

    AT A GLANCE

    • Extruded Aluminum Exterior | Wood Interior
    • Exterior Finish: 19 Color Options + Custom
    • Interior Finish: 6 Wood Options + Custom | 2 Paint Options + Prime | 6 Stain Options + Clear Coat
    • Available up to 16’ Wide and 10’ High

    Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

    Specification
    • ADDITIONAL FEATURES:

      • Our low maintenance clad-wood products feature an extruded aluminum exterior with a commercial-grade finish for superior resistance to fading and chalking
      • Robust stainless steel rollers for premium performance and operating experience
      • Multi-point locking system ensures a tight seal and security from top to bottom
      • A traditional panel aesthetic available with 4 ¾" stile and top rail, and an 8 ⅛" bottom rail with optional 4 ¾" bottom rail
      • Choose from Harp, Vertical pull, and Exterior Flush pull or, for a more custom look, consider Gallery hardware
      • Optional top-hung screen glides smoothly
      • Available with IZ3 coastal/hurricane certification
      • Performance Sill provides water management and easy installation
      • Ogee interior with simulated putty exterior glazing profiles. Optional Square interior with simulated putty exterior glazing profiles
      • Pairs seamlessly with Ultimate Swinging French door G2
    Technical specification
    • Unique ref.marvin_usfdg2_3p
    • Product familySignature
    • Product groupUltimate Doors
    • TypeBuilding Material
    • Date of publishing2024-02-28
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • ETIM CodeEC003534
    • ETIM NameExterior door (complete with frame)
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 32 00
    • CSI MasterFormat 2014 TitleSliding Glass Doors
    • OmniClass Number23-17 11 23 13
    • OmniClass TitleSliding All Glass Doors

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit