We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Showcase

Unique ref.: masoniteshowcase
Brand: Masonite Beams
Product family: Construction
Product group: Showcase
Date of publishing: 2016-10-13
Edition number: 1
Type: Object (single object)
Download (1)
Masonite Beams offer functionally adapted beams which simplify the building process, reduce waste annd ensure high quality by means of industrial production. Processing is performed to an accuracy of 0,2mm in our CNC machines. At the customer`s request we provide e.g. hole cutting, precision and mitred cuts, reinforcements, eaves rafters, web insulation and filling, and also tie plates. We pack functionally adapted beams according to measurement and type and supply various types of fittings suitable for the beam delivery.


Material main: Wood
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Other

All BIM objects are real products from real manufacturers confirmed and approved