Publish your products
KG 2000 Sewage Ground Drain | Base
MASTERTEC

KG 2000 Sewage Ground Drain | Base

KG 2000 sewage ground drains – solid wall pipes with waterstop “Base” and socket on one end

available in Revit 2022-2027 and as IFC

Specification
  • material:

    corpus: PVC solid wall | sealing: TPE

    available inner diameters:

    160 mm & 200 mm

    length:

    500 mm

    versions (Ø sewage pipe / length):

    • Art.-No. 080986: Ø 160 mm / 500 mm without plug
    • Art.-No. 080986D: Ø 160 mm / 500 mm with plug
    • Art.-No. 080989: Ø 200 mm / 500 mm without plug
    • Art.-No. 080989D: Ø 200 mm / 500 mm with plug
Technical specification
  • Unique ref.bdl-base-kg-2000
  • Date of publishing2025-11-20
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Penetration systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit