Publish your products
MKD Cable Bushing | Double
MKD Cable Bushing | Double
MKD Cable Bushing | Double
MKD Cable Bushing | Double
MKD Cable Bushing | Double
MKD Cable Bushing | Double
    MASTERTEC

    MKD Cable Bushing | Double

    Stay flexible with the MKD 150 cable bushing. The MKD 150 cable bushing is manufactured in the corresponding wall thickness and consists of 2 seal fittings, a factory-installed high-pressure waterstop and a closure plug which is pressure-tight up to 2,5 bar. The bayonet connections are compatible with all standard systems.

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      green: TPE | black: ABS

      area of application:

      for wall thicknesses 180-400 mm

      versions (Ø inner diameter / length)

      • Art.-No. 162410: Ø 150 mm / 180 mm
      • Art.-No. 162415: Ø 150 mm / 200 mm
      • Art.-No. 162420: Ø 150 mm / 240 mm
      • Art.-No. 162425: Ø 150 mm / 250 mm
      • Art.-No. 162430: Ø 150 mm / 300 mm
      • Art.-No. 162435: Ø 150 mm / 350 mm
      • Art.-No. 162440: Ø 150 mm / 365 mm
      • Art.-No. 162445: Ø 150 mm / 400 mm
    Technical specification
    • Unique ref.mkd-doppelt
    • Date of publishing2025-11-20
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Penetration systems