Publish your products
MURO-Top | Damp Proof Course
MURO-Top | Damp Proof Course
    MASTERTEC

    MURO-Top | Damp Proof Course

    Horizontal barrier membrane against rising damp

    available in Revit 2022-2027 and as IFC

    Specification
    • Material: Polyolefin

      versions:

      • Art.-No. 041115: roll width 11,5 cm
      • Art.-No. 041150: roll width 15,0 cm
      • Art.-No. 041175: roll width 17,5 cm
      • Art.-No. 041200: roll width 20,0 cm
      • Art.-No. 041240: roll width 24,0 cm
      • Art.-No. 041300: roll width 30,0 cm
      • Art.-No. 041365: roll width 36,5 cm
      • Art.-No. 041425: roll width 42,5 cm
      • Art.-No. 041500: roll width 50,0 cm
    Technical specification
    • Unique ref.muro-top
    • Date of publishing2026-05-22
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes