Publish your products
Maxxon Acousti-Mat® 1/4 Premium - Sound Control Mat
Maxxon Acousti-Mat® 1/4 Premium - Sound Control Mat
    Archived

    Maxxon Acousti-Mat® 1/4 Premium - Sound Control Mat

    Maxxon® Acousti-Mat® 1/4 Premium sound mat further increases the IIC ratings of Maxxon® Acousti-Mat® 1/4 with an acoustical fabric that creates an additional layer of isolation. Just 1" (25 mm) of Maxxon® underlayment topping is required for a total system height of 11/4" (32 mm).

      Sound Control Mat

      Specification
      • Technical Data:

        Thickness1/4" (6 mm)
        ColorClear with water-resistant white fabric
        Underlayment DepthMinimum 1" (25 mm)
        Underlayment Depth with Maxxon® Reinforcement or Maxxon® FibersMinimum 3/4" (19 mm)
        Roll Width60" (152.4 cm)
        Roll Length78' (23.8 m)
        Coverage per Roll390 ft2 (36.2 m2)
        Weight per Roll74 lbs. (33.6 kg)



        'Green' Information:

        Sample USGBC LEED Credit Areas*
        ProjectCreditCategory
        Environmental QualityEQ 2Low Emitting Materials
        EQ 4Indoor Air Quality Assessment
        EQ 9Acoustic Performance
      Technical specification
      • Unique ref.maxxon-014
      • Product familyAcousti-Mat®
      • Product groupSound Control Mat
      • TypeObject (single object)
      • Date of publishing2018-03-12
      • Edition number1
      • Width (inches)60
      Related
      • Material mainPolypropylene
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryFlooring - Underlay
      • Uniclass 2015 CodeAc_40_65_79
      • Uniclass 2015 DescriptionSound controlling
      • CSI MasterFormat 2014 Code09 80 00
      • CSI MasterFormat 2014 TitleAcoustic Treatment
      • OmniClass Number23-15 17 11 13
      • OmniClass TitleFloor Underlayments
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit